Vertical bracket short version, aluminium (21138)

Vertical bracket short version, aluminium (21138)
· For quick implementation of X and Y axes

· Combinable with different components

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21138-04
21138-08
21138-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height B=Width Size H2 L4 B2 H1 L2 B1 D H4 H5 L1 H6 D1 L3 Weight (ERP)
(kg)

98.81 €

1 4 Days 582942.8115.56618223.26531348M330.0585

111.12 €

1 4 Days 914684.7225.46930364.28812371M440.1860

174.10 €

1 4 Days 14675125.7242.431236606.4813127116M670.5884

Loading...

  1. 1

Basic information

Main material aluminium Version 1 short Item Vertical Bracket
RoHS yes

Tech Support