Manufacturer part number: 21904-05-01001111
Brand: NORELEM
Price: 112.43 €
Delivery time: 4 Days
Main colour: orange RAL 2004
Assembly position: 1
Count direction: 1
Indicator after one rotation: 1
Decimal point in position: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21904-05-01001111
Part Number
|
---|
21904-05-01001111 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | Assembly position | Count direction | Indicator after one rotation | Decimal point in position | max. rpm | P=Pitch | |
---|---|---|---|---|---|---|---|---|---|---|---|
112.43 € | 1 | 4 Days | orange RAL 2004 | 1 | 1 | 1 | 1 | 500 | 1 |
Loading...
Main material | polyamide | Component material | stainless steel | L=Length | 48 |
---|---|---|---|---|---|
D=bore diameter | 20 | H=Height | 67.5 | B=Width | 38.5 |
Version 2 | programmed | Version 1 | digital | Item | Position Indicator |
RoHS | yes | PL Edelstahl | no | Weight (ERP)(kg) | 0.1200 |
This page is Position indicator digital, polyamide (21904), part number 21904-05-01001111.
You can find the detail information about specifications and dimensions on part number 21904-05-01001111.
Configure
Basic Attributes
Main colour
Assembly position
Count direction
Indicator after one rotation
Decimal point in position
max. rpm
P=Pitch
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21904-05-01001112 |
21904-05-01001121 |
21904-05-01001122 |
21904-05-01001211 |
21904-05-01001212 |
21904-05-01001221 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | Assembly position | Count direction | Indicator after one rotation | Decimal point in position | max. rpm | P=Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|
112.43 € | 1 | 4 Days | black | 1 | 1 | 1 | 1 | 500 | 1 | ||
112.43 € | 1 | 4 Days | orange RAL 2004 | 1 | 2 | 1 | 1 | 500 | 1 | ||
112.43 € | 1 | 4 Days | black | 1 | 2 | 1 | 1 | 500 | 1 | ||
112.43 € | 1 | 4 Days | orange RAL 2004 | 2 | 1 | 1 | 1 | 500 | 1 | ||
112.43 € | 1 | 4 Days | black | 2 | 1 | 1 | 1 | 500 | 1 | ||
112.43 € | 1 | 4 Days | orange RAL 2004 | 2 | 2 | 1 | 1 | 500 | 1 |