Manufacturer part number: 02020-01-10607
Brand: NORELEM
Price: 100.55 €
Delivery time: 4 Days
D1=Outside diameter: 6
D2=Pin diameter: 4
H2: 0.6
H3: 4
H=Height: 7
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02020-01-10607
Main colour | blue | Form | A | Main material | ceramic |
---|---|---|---|---|---|
Item | Locating Pin | Kind of fastening | precision diameter | Surface finish body | ground |
Seat form | round | Version 1 | cylindrical | DIN | similar to DIN 6321 |
RoHS | yes |
This page is Locating pin similar to DIN 6321 form A cylindrical, ceramic blue ground (02020), part number 02020-01-10607.
You can find the detail information about specifications and dimensions on part number 02020-01-10607.
Part Number |
---|
02020-01-10612 |
02020-01-10810 |
02020-01-10816 |
02020-01-11010 |
02020-01-11018 |
02020-01-11210 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Outside diameter | D2=Pin diameter | H2 | H3 | H=Height | H1 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
115.93 € | 1 | 4 Days | 6 | 4 | 0.6 | 4 | 12 | 6 | 0.0023 | ||
121.84 € | 1 | 4 Days | 8 | 6 | 0.9 | 6 | 10 | 9 | 0.0039 | ||
137.23 € | 1 | 4 Days | 8 | 6 | 0.9 | 6 | 16 | 9 | 0.0057 | ||
121.84 € | 1 | 4 Days | 10 | 6 | 0.9 | 6 | 10 | 9 | 0.0054 | ||
146.69 € | 1 | 4 Days | 10 | 6 | 0.9 | 6 | 18 | 9 | 0.0092 | ||
125.39 € | 1 | 4 Days | 12 | 6 | 0.9 | 6 | 10 | 9 | 0.0074 |