Locating pin similar to DIN 6321 form B cylindrical, ceramic blue ground (02020) (02020-01-20307)

Locating pin similar to DIN 6321 form B cylindrical, ceramic blue ground (02020) 02020-01-20307

Product Details:

Manufacturer part number: 02020-01-20307

Brand: NORELEM

Price: 110.01

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 3

D2=Pin diameter: 4

H2: 0.6

H3: 3

H=Height: 7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02020-01-20307

Part Number
02020-01-20307
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter D2=Pin diameter H2 H3 H=Height H1 Weight in kg (ERP)
(kg)

110.01 €

1 4 Days 340.63760.0008

Loading...

  1. 1

Basic information

Main colour blue Form B Main material ceramic
Item Locating Pin Kind of fastening precision diameter Surface finish body ground
Seat form round Version 1 cylindrical DIN similar to DIN 6321
RoHS yes

This page is Locating pin similar to DIN 6321 form B cylindrical, ceramic blue ground (02020), part number 02020-01-20307.
You can find the detail information about specifications and dimensions on part number 02020-01-20307.

Variation of this product

Part Number
02020-01-20312
02020-01-20410
02020-01-20416
02020-01-20610
02020-01-20618
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter D2=Pin diameter H2 H3 H=Height H1 Weight in kg (ERP)
(kg)

115.93 €

1 4 Days 340.631260.0009

120.67 €

1 4 Days 460.941090.0022

137.23 €

1 4 Days 460.941690.0026

123.03 €

1 4 Days 681.251090.0041

146.69 €

1 4 Days 681.251890.0054

Tech Support