Clamping pin UNILOCK system (42220) (42220-30-168381025)

Clamping pin UNILOCK system (42220) 42220-30-168381025

Product Details:

Manufacturer part number: 42220-30-168381025

Brand: NORELEM

Price: 230.52

Delivery time: 4 Days


Technical Data:

Form: A

Form definition: Centring Pin

Weight in kg (ERP): 0.6277 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42220-30-168381025

Part Number
42220-30-168381025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Form definition Weight in kg (ERP)
(kg)

230.52 €

1 4 Days ACentring Pin0.6277

Loading...

  1. 1

Basic information

Main material mild steel Item Clamping Pin Surface finish body black oxidised
Version 1 UNILOCK D2 37 Size SYSTEM SIZE 138MM
D3 25 H 9.5 T 24.5
D=mounting 38 D1=Diameter 25 RoHS yes

This page is Clamping pin UNILOCK system (42220), part number 42220-30-168381025.
You can find the detail information about specifications and dimensions on part number 42220-30-168381025.

Variation of this product

Part Number
42220-30-268381025
42220-30-368381025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Form definition Weight in kg (ERP)
(kg)

256.13 €

1 4 Days BAdjustment Pin0.6251

215.13 €

1 4 Days CClamping Pin0.6277

Tech Support