Locating pin similar to DIN 6321 form C flattened, ceramic blue ground (02020) (02020-01-30607)

Locating pin similar to DIN 6321 form C flattened, ceramic blue ground (02020) 02020-01-30607

Product Details:

Manufacturer part number: 02020-01-30607

Brand: NORELEM

Price: 124.21

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 6

D2=Pin diameter: 4

H2: 0.6

H3: 4

H=Height: 7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02020-01-30607

Part Number
02020-01-30607
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter D2=Pin diameter H2 H3 H=Height H1 B SW=key width Weight in kg (ERP)
(kg)

124.21 €

1 4 Days 640.647613.80.0011

Loading...

  1. 1

Basic information

Main colour blue Form C Main material ceramic
Item Locating Pin Kind of fastening precision diameter Surface finish body ground
Seat form round Version 1 flattened DIN similar to DIN 6321
RoHS yes

This page is Locating pin similar to DIN 6321 form C flattened, ceramic blue ground (02020), part number 02020-01-30607.
You can find the detail information about specifications and dimensions on part number 02020-01-30607.

Variation of this product

Part Number
02020-01-30612
02020-01-30810
02020-01-30816
02020-01-31010
02020-01-31018
02020-01-31210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter D2=Pin diameter H2 H3 H=Height H1 B SW=key width Weight in kg (ERP)
(kg)

149.05 €

1 4 Days 640.6412613.80.0015

151.41 €

1 4 Days 860.961091.65.30.0032

212.93 €

1 4 Days 860.961691.65.30.0043

153.77 €

1 4 Days 1060.961092.570.0044

194.00 €

1 4 Days 1060.961892.570.0069

159.71 €

1 4 Days 1260.961092.580.0055

Tech Support