Locating pin similar to DIN 6321 form D flattened, ceramic blue ground (02020) (02020-01-40307)

Locating pin similar to DIN 6321 form D flattened, ceramic blue ground (02020) 02020-01-40307

Product Details:

Manufacturer part number: 02020-01-40307

Brand: NORELEM

Price: 123.03

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 3

D2=Pin diameter: 4

H2: 0.6

H3: 3

H=Height: 7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02020-01-40307

Part Number
02020-01-40307
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter D2=Pin diameter H2 H3 H=Height H1 B SW=key width Weight in kg (ERP)
(kg)

123.03 €

1 4 Days 340.63761.22.40.0006

Loading...

  1. 1

Basic information

Main colour blue Form D Main material ceramic
Item Locating Pin Kind of fastening precision diameter Surface finish body ground
Seat form round Version 1 flattened DIN similar to DIN 6321
RoHS yes

This page is Locating pin similar to DIN 6321 form D flattened, ceramic blue ground (02020), part number 02020-01-40307.
You can find the detail information about specifications and dimensions on part number 02020-01-40307.

Variation of this product

Part Number
02020-01-40312
02020-01-40410
02020-01-40416
02020-01-40610
02020-01-40618
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter D2=Pin diameter H2 H3 H=Height H1 B SW=key width Weight in kg (ERP)
(kg)

154.97 €

1 4 Days 340.631261.22.40.0008

153.77 €

1 4 Days 460.941091.63.20.0020

186.91 €

1 4 Days 460.941691.63.20.0024

153.77 €

1 4 Days 681.2510924.50.0037

181.65 €

1 4 Days 681.2518924.50.0047

Tech Support