Manufacturer part number: 02404-2514
Brand: NORELEM
Price: 255.74 €
Delivery time: 4 Days
H1: 35
D=ball diameter: 25.4
B=Length: 14
Size: 25
Weight in kg (ERP): 0.2595 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02404-2514
Main material | steel | Item | Fastening Set | H=Height | 10 |
---|---|---|---|---|---|
Version 1 | for t-slot | D1=Thread | M10 | D2 | 78 |
RoHS | yes | PL Edelstahl | no |
This page is Fastening set for T-slot, steel (02404), part number 02404-2514.
You can find the detail information about specifications and dimensions on part number 02404-2514.
Part Number |
---|
02404-2518 |
02404-2522 |
02404-2528 |
02404-5014 |
02404-5018 |
02404-5022 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H1 | D=ball diameter | B=Length | Size | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
255.74 € | 1 | 4 Days | 35 | 25.4 | 18 | 25 | 0.3078 | ||
255.74 € | 1 | 4 Days | 35 | 25.4 | 22 | 25 | 0.4565 | ||
255.74 € | 1 | 4 Days | 35 | 25.4 | 28 | 25 | 0.7000 | ||
277.78 € | 1 | 4 Days | 30 | 50 | 14 | 50 | 0.9000 | ||
277.78 € | 1 | 4 Days | 30 | 50 | 18 | 50 | 1.0000 | ||
277.78 € | 1 | 4 Days | 30 | 50 | 22 | 50 | 1.1000 |