Fastening set with zero-point locking pin, steel (02405) (02405-2540)

Fastening set with zero-point locking pin, steel (02405) 02405-2540

Product Details:

Manufacturer part number: 02405-2540

Brand: NORELEM

Price: 356.73

Delivery time: 4 Days


Technical Data:

H1: 35

D=ball diameter: 25.4

Size: 25

Weight in kg (ERP): 0.6081 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02405-2540

Part Number
02405-2540
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1 D=ball diameter Size Weight in kg (ERP)
(kg)

356.73 €

1 4 Days 3525.4250.6081

Loading...

  1. 1

Basic information

Main material steel Item Fastening Set H=Height 10
Version 1 with zero-point locking pin D1 78 Version 2 unilock
RoHS yes PL Edelstahl no

This page is Fastening set with zero-point locking pin, steel (02405), part number 02405-2540.
You can find the detail information about specifications and dimensions on part number 02405-2540.

Variation of this product

Part Number
02405-5040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H1 D=ball diameter Size Weight in kg (ERP)
(kg)

420.90 €

1 4 Days 3050500.8190

Tech Support