Manufacturer part number: 03105-10
Brand: NORELEM
Price: 15.00 €
Delivery time: 4 Days
D=diameter: 10
L: 30
L4: 3
D3: M3
Weight in kg (ERP): 0.0171 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03105-10
Form | A | Main material | tool steel | Item | Locating Pin |
---|---|---|---|---|---|
Version 1 | extractable | RoHS | yes |
This page is Locating pin extractable, form A, tool steel (03105), part number 03105-10.
You can find the detail information about specifications and dimensions on part number 03105-10.
Part Number |
---|
03105-08 |
03105-12 |
03105-16 |
03105-20 |
03105-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=diameter | L | L4 | D3 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
14.35 € | 1 | 4 Days | 8 | 25 | 3 | M3 | 0.0086 | ||
16.63 € | 1 | 4 Days | 12 | 34 | 4 | M5 | 0.0265 | ||
20.30 € | 1 | 4 Days | 16 | 42 | 4 | M5 | 0.0640 | ||
24.29 € | 1 | 4 Days | 20 | 47 | 5 | M5 | 0.1113 | ||
29.08 € | 1 | 4 Days | 25 | 49 | 5 | M5 | 0.1820 |