Manufacturer part number: 03105-082
Brand: NORELEM
Price: 16.49 €
Delivery time: 4 Days
B: 2.2
D=diameter: 8
L: 25
D3: M3
L1: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03105-082
Form | C | Main material | tool steel | Item | Locating Pin |
---|---|---|---|---|---|
Version 1 | extractable | RoHS | yes |
This page is Locating pin extractable, form C, tool steel (03105), part number 03105-082.
You can find the detail information about specifications and dimensions on part number 03105-082.
Part Number |
---|
03105-102 |
03105-122 |
03105-162 |
03105-202 |
03105-252 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B | D=diameter | L | D3 | L1 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
17.66 € | 1 | 4 Days | 3 | 10 | 30 | M3 | 17 | 0.0151 | ||
19.40 € | 1 | 4 Days | 3.5 | 12 | 34 | M5 | 20 | 0.0238 | ||
23.65 € | 1 | 4 Days | 5 | 16 | 42 | M5 | 26 | 0.0568 | ||
27.66 € | 1 | 4 Days | 6 | 20 | 47 | M5 | 30 | 0.1014 | ||
32.68 € | 1 | 4 Days | 8 | 25 | 49 | M5 | 30 | 0.1645 |