Locating pin extractable, with head, form B, tool steel (03106) (03106-12)

Locating pin extractable, with head, form B, tool steel (03106) 03106-12

Product Details:

Manufacturer part number: 03106-12

Brand: NORELEM

Price: 18.15

Delivery time: 4 Days


Technical Data:

D1: 8

D=diameter: 12

L4: 4

D3: M5

L1: 13


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03106-12

Part Number
03106-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=diameter L4 D3 L1 L2 Weight in kg (ERP)
(kg)

18.15 €

1 4 Days 8124M513120.0126

Loading...

  1. 1

Basic information

Form B Main material tool steel Item Locating Pin
Version 1 extractable Version 2 with head RoHS yes

This page is Locating pin extractable, with head, form B, tool steel (03106), part number 03106-12.
You can find the detail information about specifications and dimensions on part number 03106-12.

Variation of this product

Part Number
03106-10
03106-16
03106-20
03106-22
03106-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 D=diameter L4 D3 L1 L2 Weight in kg (ERP)
(kg)

16.08 €

1 4 Days 7103M311110.0088

21.11 €

1 4 Days 12164.5M518140.0375

24.29 €

1 4 Days 14205M522150.0594

27.21 €

1 4 Days 16225M522170.0808

31.99 €

1 4 Days 18255M525170.1101

Tech Support