Manufacturer part number: 03106-162
Brand: NORELEM
Price: 23.86 €
Delivery time: 4 Days
B: 5
D1: 12
D=diameter: 16
L4: 4.5
D3: M5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03106-162
Form | D | Main material | tool steel | Item | Locating Pin |
---|---|---|---|---|---|
Version 1 | extractable | Version 2 | with head | RoHS | yes |
This page is Locating pin extractable, with head, form D, tool steel (03106), part number 03106-162.
You can find the detail information about specifications and dimensions on part number 03106-162.
Part Number |
---|
03106-102 |
03106-122 |
03106-202 |
03106-222 |
03106-252 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B | D1 | D=diameter | L4 | D3 | L1 | L2 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
18.48 € | 1 | 4 Days | 3 | 7 | 10 | 3 | M3 | 11 | 11 | 0.0072 | ||
19.79 € | 1 | 4 Days | 3.5 | 8 | 12 | 4 | M5 | 13 | 12 | 0.0102 | ||
27.66 € | 1 | 4 Days | 6 | 14 | 20 | 5 | M5 | 22 | 15 | 0.0513 | ||
30.76 € | 1 | 4 Days | 7 | 16 | 22 | 5 | M5 | 22 | 17 | 0.0698 | ||
35.80 € | 1 | 4 Days | 8 | 18 | 25 | 5 | M5 | 25 | 17 | 0.0958 |