Manufacturer part number: 03112-20075
Brand: NORELEM
Price: 33.30 €
Delivery time: 4 Days
D=pin diameter: 20
L=Length: 75
Weight in kg (ERP): 0.1819 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03112-20075
Main material | steel | Item | Centring Pin | Version 1 | for aligning hole |
---|---|---|---|---|---|
RoHS | yes |
This page is Centring pin for the aligning holes (03112), part number 03112-20075.
You can find the detail information about specifications and dimensions on part number 03112-20075.
Part Number |
---|
03112-20089 |
03112-25125 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=pin diameter | L=Length | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|
38.10 € | 1 | 4 Days | 20 | 89 | 0.2164 | ||
49.21 € | 1 | 4 Days | 25 | 125 | 0.4763 |