Centring pins for aligning hole (03114)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03114-2520
03114-3020
03114-3025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pin diameter
(mm)
D
(mm)
L
(mm)
L1
(mm)
Weight (ERP)
(kg)

66.97 €

1 4 Days 2025g675350.2300

83.28 €

1 4 Days 2030h685450.3439

79.52 €

1 4 Days 2530h685450.3996

Loading...

  1. 1

Basic information

Type (Basic Shape) Small Head Material Steel Item Centring pin
Version 1 For aligning hole

Tech Support