Clamping pin, carbon steel (04400) (04400-008080)

Clamping pin, carbon steel (04400) 04400-008080

Product Details:

Manufacturer part number: 04400-008080

Brand: NORELEM

Price: 50.25

Delivery time: 4 Days


Technical Data:

B: 8

D: 16

C: 80

H: M5

F: 22


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04400-008080

Part Number
04400-008080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B D C H F J T Suitable for G E A Weight in kg (ERP)
(kg)

50.25 €

1 4 Days 81680M522M5x54.504400-4050...4.31580.0618

Loading...

  1. 1

Basic information

Main material high carbon steel Item Clamping Pin RoHS yes

This page is Clamping pin, carbon steel (04400), part number 04400-008080.
You can find the detail information about specifications and dimensions on part number 04400-008080.

Variation of this product

Part Number
04400-005050
04400-006050
04400-010080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B D C H F J T Suitable for G E A Weight in kg (ERP)
(kg)

46.55 €

1 4 Days 51050M317M3x4304400-3240...31050.0386

48.36 €

1 4 Days 61050M317M3x4304400-3240...31050.0213

51.71 €

1 4 Days 101680M522M5x54.504400-4050...4.31580.0839

Tech Support