Clamping pin (high force), carbon steel (04400) (04400-416100)

Clamping pin (high force), carbon steel (04400) 04400-416100

Product Details:

Manufacturer part number: 04400-416100

Brand: NORELEM

Price: 80.55

Delivery time: 4 Days


Technical Data:

B: 16

D: 24

C: 100

H: M8

F: 38


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04400-416100

Part Number
04400-416100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B D C H F J T Suitable for G E A K Weight in kg (ERP)
(kg)

80.55 €

1 4 Days 1624100M838M8x8704400-5065016.5231221.50.3225

Loading...

  1. 1

Basic information

Main material high carbon steel Item Clamping Pin RoHS yes

This page is Clamping pin (high force), carbon steel (04400), part number 04400-416100.
You can find the detail information about specifications and dimensions on part number 04400-416100.

Variation of this product

Part Number
04400-412100
04400-516120
04400-520120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B D C H F J T Suitable for G E A K Weight in kg (ERP)
(kg)

67.97 €

1 4 Days 1218100M838M8x8704400-5065016.5231221.50.2063

71.70 €

1 4 Days 1624120M1048M10x10904400-6380019.52916280.3500

85.71 €

1 4 Days 2030120M1048M10x10904400-6380019.52916280.5347

Tech Support