Clamping pin (41060)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41060-05000
41060-05400
41060-05600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter Version 1 Application Weight in kg (ERP)
(kg)

11.91 €

1 4 Days 7.5flattenedmaterial over 1000 N/mm² tensile strength0.0018

11.91 €

1 4 Days 4cup pointmaterial up to ca. 1000 N/mm² tensile strength0.0018

11.91 €

1 4 Days 6cup pointmaterial up to ca. 1000 N/mm² tensile strength0.0019

Loading...

  1. 1

Basic information

Main material tool steel Item Clamping Pins RoHS yes

Tech Support