Clamping pin UNILOCK system (42208) (42208-140160512)

Clamping pin UNILOCK system (42208) 42208-140160512

Product Details:

Manufacturer part number: 42208-140160512

Brand: NORELEM

Price: 130.82

Delivery time: 4 Days


Technical Data:

Form: A

D2: 16.5

D1: M12

D3: 10.3

T: 10.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42208-140160512

Part Number
42208-140160512
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form D2 D1 D3 T D=mounting SW Weight in kg (ERP)
(kg)

130.82 €

1 4 Days A16.5M1210.310.516100.2252

Loading...

  1. 1

Basic information

Main material mild steel Item Clamping Pin Version 1 unilock
Size SYSTEM SIZE 80MM H 5 RoHS yes

This page is Clamping pin UNILOCK system (42208), part number 42208-140160512.
You can find the detail information about specifications and dimensions on part number 42208-140160512.

Variation of this product

Part Number
42208-140180512
42208-140220516
42208-140250512
42208-140250516
42208-240160512
42208-240180512
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form D2 D1 D3 T D=mounting SW Weight in kg (ERP)
(kg)

130.82 €

1 4 Days A16.5M1210.310.518100.2292

105.39 €

1 4 Days A18.5M1614.212.522170.2048

78.38 €

1 4 Days A16.5M1210.310.525100.2355

95.44 €

1 4 Days A18.5M1614.212.525170.2097

173.58 €

1 4 Days B16.5M1210.310.516100.2241

173.58 €

1 4 Days B16.5M1210.310.518100.2000

Tech Support