Clamping pin UNILOCK with through hole system (42209) (42209-140250516)

Clamping pin UNILOCK with through hole system (42209) 42209-140250516

Product Details:

Manufacturer part number: 42209-140250516

Brand: NORELEM

Price: 144.78

Delivery time: 4 Days


Technical Data:

Form: A

Weight in kg (ERP): 0.2834 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42209-140250516

Part Number
42209-140250516
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Weight in kg (ERP)
(kg)

144.78 €

1 4 Days A0.2834

Loading...

  1. 1

Basic information

Main material mild steel Item Clamping Pin Version 1 UNILOCK
Size SYSTEM SIZE 80MM D1 16.5 Version 2 with through hole
H 5 D=mounting 25 Tightening torque max.(Nm) 120
RoHS yes

This page is Clamping pin UNILOCK with through hole system (42209), part number 42209-140250516.
You can find the detail information about specifications and dimensions on part number 42209-140250516.

Variation of this product

Part Number
42209-240250516
42209-340250516
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Weight in kg (ERP)
(kg)

162.43 €

1 4 Days B0.2192

139.53 €

1 4 Days C0.2828

Tech Support