5-axis reducer adapter UNILOCK, hard system size 80mm (42206) (42206-502101)

5-axis reducer adapter UNILOCK, hard system size 80mm (42206) 42206-502101

Product Details:

Manufacturer part number: 42206-502101

Brand: NORELEM

Price: 481.62

Delivery time: 4 Days


Technical Data:

Form: B

H1: 25.5

D=Thread: M10X100

Form definition: Adjustment Pin

Weight in kg (ERP): 1.2980 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42206-502101

Part Number
42206-502101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form H1 D=Thread Form definition Weight in kg (ERP)
(kg)

481.62 €

1 4 Days B25.5M10X100Adjustment Pin1.2980

Loading...

  1. 1

Basic information

Main material tool steel, stainless Item 5-Axis Reducer Adapter H=Height 50
Surface finish body hardened and ground Version 1 UNILOCK Size SYSTEM SIZE 80MM
Version 2 hard Component material mild steel Surface finish component oxidised
RoHS yes

This page is 5-axis reducer adapter UNILOCK, hard system size 80mm (42206), part number 42206-502101.
You can find the detail information about specifications and dimensions on part number 42206-502101.

Variation of this product

Part Number
42206-501101
42206-501121
42206-502121
42206-503101
42206-503121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form H1 D=Thread Form definition Weight in kg (ERP)
(kg)

437.46 €

1 4 Days A25.5M10X100Centring Pin1.2970

437.46 €

1 4 Days A27.5M12X100Centring Pin1.1700

481.62 €

1 4 Days B27.5M12X100Adjustment Pin1.1930

429.18 €

1 4 Days C25.5M10X100Clamping Pin1.2970

429.18 €

1 4 Days C27.5M12X100Clamping Pin1.1950

Tech Support