Clamping pin UNILOCK for fastening workpiece, form A, mild steel (42210) (42210-16)

Clamping pin UNILOCK for fastening workpiece, form A, mild steel (42210) 42210-16

Product Details:

Manufacturer part number: 42210-16

Brand: NORELEM

Price: 127.51

Delivery time: 4 Days


Technical Data:

D1=Thread: 16

D2: 21.1

Weight in kg (ERP): 0.1862 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42210-16

Part Number
42210-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread D2 Weight in kg (ERP)
(kg)

127.51 €

1 4 Days 1621.10.1862

Loading...

  1. 1

Basic information

Form A Main material mild steel Item Clamping Pin
Version 1 unilock Size SYSTEM SIZE 80MM Version 2 for fastening workpiece
RoHS yes

This page is Clamping pin UNILOCK for fastening workpiece, form A, mild steel (42210), part number 42210-16.
You can find the detail information about specifications and dimensions on part number 42210-16.

Variation of this product

Part Number
42210-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread D2 Weight in kg (ERP)
(kg)

127.51 €

1 4 Days 1218.40.2000

Tech Support