Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
42218-251081 |
42218-501081 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | H=Height | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|
214.47 € | 1 | 4 Days | mild steel | 25 | 0.2073 | ||
250.25 € | 1 | 4 Days | tool steel, stainless | 50 | 0.2714 |
Loading...
Form | A | Item | 5-Axis Reducer Adapter | H2 | 8.2 |
---|---|---|---|---|---|
H1 | 12 | Version 1 | UNILOCK | D2 | 12 |
Size | System size 50MM | D1 | 20 | Version 2 | hard |
D3 | 8.5 | D | 50 | G | M8 |
D4 | 13.3 |