Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42220-25-1251
Material | Steel | Main material | Mild steel | Form | A |
---|---|---|---|---|---|
Item | 5-axis reducer adapter | Version 1 | UNILOCK | H=Height(mm) | 125 |
Holding force F(kN) | 50 | SW(mm) | 6 | Tightening torque max.(Nm) | 15 |
Size | System size 138MM | RoHS | Yes | Weight (ERP)(kg) | 7.0000 |
This page is UNILOCK 5-axis reducer adapter system size 138 mm (42220-25), part number 42220-25-1251.
You can find the detail information about specifications and dimensions on part number 42220-25-1251.