Angle, steel galvanized (10242) (Part Numbers)

Angle, steel galvanized (10242)
· Universal fastening element

· Compatible with all conventional aluminium profiles

· Electro zinc-plated steel version

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10242-01-4060
10242-01-4080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
A1
(mm)
L=Length
(mm)
T
(mm)
Weight (ERP)
(kg)

9.72 €

1 4 Days 20306050.1261

11.51 €

1 4 Days 16508060.1908

Loading...

  1. 1

Basic information

Main material Steel Item Angle Surface finish body Galvanised
RoHS Yes PL Edelstahl No

Tech Support