Reamed bush, hardened (03150) (03150-10-01012304002)

Reamed bush, hardened (03150) 03150-10-01012304002

Product Details:

Manufacturer part number: 03150-10-01012304002

Brand: NORELEM

Price: 4.31

Delivery time: 4 Days


Technical Data:

D=diameter: 12 F7

D1: 18 g6

L=Length: 12

Weight in kg (ERP): 0.0129 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03150-10-01012304002

Part Number
03150-10-01012304002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter D1 L=Length Weight in kg (ERP)
(kg)

4.31 €

1 4 Days 12 F718 g6120.0129

Loading...

  1. 1

Basic information

Main colour bright Version 1 hardened Item Reamed Bush
RoHS yes

This page is Reamed bush, hardened (03150), part number 03150-10-01012304002.
You can find the detail information about specifications and dimensions on part number 03150-10-01012304002.

Variation of this product

Part Number
03150-10-01016405002
03150-10-01508305002
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter D1 L=Length Weight in kg (ERP)
(kg)

5.64 €

1 4 Days 16 F722 g6160.0218

4.46 €

1 4 Days 12 H616 g580.0053

Tech Support