Tapped bush, carbon steel (03150) (03150-10-01012304003)

Tapped bush, carbon steel (03150) 03150-10-01012304003

Product Details:

Manufacturer part number: 03150-10-01012304003

Brand: NORELEM

Price: 2.83

Delivery time: 4 Days


Technical Data:

D=diameter: M12

D2: M16x1.5

L=Length: 15

Weight in kg (ERP): 0.0085 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03150-10-01012304003

Part Number
03150-10-01012304003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter D2 L=Length Weight in kg (ERP)
(kg)

2.83 €

1 4 Days M12M16x1.5150.0085

Loading...

  1. 1

Basic information

Main material High carbon steel Item Tapped Bush RoHS yes

This page is Tapped bush, carbon steel (03150), part number 03150-10-01012304003.
You can find the detail information about specifications and dimensions on part number 03150-10-01012304003.

Variation of this product

Part Number
03150-10-01016405003
03150-10-01508305003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter D2 L=Length Weight in kg (ERP)
(kg)

3.49 €

1 4 Days M16M20x1.5180.0135

2.61 €

1 4 Days M8M12x1.75120.0040

Tech Support