Centering unit, cones, steel (03152) (03152-10-1)

Centering unit, cones, steel (03152) 03152-10-1

Product Details:

Manufacturer part number: 03152-10-1

Brand: NORELEM

Price: 58.19

Delivery time: 4 Days


Technical Data:

Size: 1

T min.: 9

L max.: 17.5

D2=Thread: M4

D1=Pin diameter: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03152-10-1

Part Number
03152-10-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size T min. L max. D2=Thread D1=Pin diameter H min. for Art. No. L1 Weight in kg (ERP)
(kg)

58.19 €

1 4 Days 1917.5M4612K1628.1 03152-11-190.0114

Loading...

  1. 1

Basic information

Main material Steel Version 1 conus Item Centring unit
RoHS yes

This page is Centering unit, cones, steel (03152), part number 03152-10-1.
You can find the detail information about specifications and dimensions on part number 03152-10-1.

Variation of this product

Part Number
03152-10-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size T min. L max. D2=Thread D1=Pin diameter H min. for Art. No. L1 Weight in kg (ERP)
(kg)

58.19 €

1 4 Days 31835M81021K1628.3 03152-11-3180.0484

Tech Support