Centering unit, bush, steel (03152) (03152-11-1)

Centering unit, bush, steel (03152) 03152-11-1

Product Details:

Manufacturer part number: 03152-11-1

Brand: NORELEM

Price: 42.28

Delivery time: 4 Days


Technical Data:

Size: 1

H min.: 12.5

for Art. No.: K1627.1 03152-10-1

D=outside diameter: 16

L=Length max.: 8.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03152-11-1

Part Number
03152-11-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size H min. for Art. No. D=outside diameter L=Length max. T Weight in kg (ERP)
(kg)

42.28 €

1 4 Days 112.5K1627.1 03152-10-1168.59-0.10.0096

Loading...

  1. 1

Basic information

Main material Steel Version 1 bush Item Centring unit
RoHS yes

This page is Centering unit, bush, steel (03152), part number 03152-11-1.
You can find the detail information about specifications and dimensions on part number 03152-11-1.

Variation of this product

Part Number
03152-11-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size H min. for Art. No. D=outside diameter L=Length max. T Weight in kg (ERP)
(kg)

42.28 €

1 4 Days 325K1627.3 03152-10-33217.518-0.10.0500

Tech Support