Adapter bush, form B, carbon steel (03161) (03161-03-21660)

Adapter bush, form B, carbon steel (03161) 03161-03-21660

Product Details:

Manufacturer part number: 03161-03-21660

Brand: NORELEM

Price: 323.91

Delivery time: 4 Days


Technical Data:

D9: 28

D8: 28

H4: 16

H5: 12

D=diameter: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03161-03-21660

Part Number
03161-03-21660
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D9 D8 H4 H5 D=diameter D1=Outside diameter D2 D3 D4 D5 D6 D7 H=Height H1 H2 H3 Weight in kg (ERP)
(kg)

323.91 €

1 4 Days 2828161216602827.538M550M5815102.50.1590

Loading...

  1. 1

Basic information

Main material High carbon steel Steel code 1.7225 Surface finish body hardened, ground and black oxidised
Main colour black oxidised Form B Item Adapter bush
RoHS yes

This page is Adapter bush, form B, carbon steel (03161), part number 03161-03-21660.
You can find the detail information about specifications and dimensions on part number 03161-03-21660.

Variation of this product

Part Number
03161-03-22075
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D9 D8 H4 H5 D=diameter D1=Outside diameter D2 D3 D4 D5 D6 D7 H=Height H1 H2 H3 Weight in kg (ERP)
(kg)

379.56 €

1 4 Days 3636201620753635.548M662M61019143.50.3237

Tech Support