Adapter bush for positioning cylinder, cylindrical, carbon steel nickel-plated (03162) (03162-12)

Adapter bush for positioning cylinder, cylindrical, carbon steel nickel-plated (03162) 03162-12

Product Details:

Manufacturer part number: 03162-12

Brand: NORELEM

Price: 69.22

Delivery time: 4 Days


Technical Data:

D9: 37

D8: 19.8

H4: 8

H5: 8.5

D1=Diameter: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03162-12

Part Number
03162-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D9 D8 H4 H5 D1=Diameter D=diameter D2 D3 D4 D5 D6 D7 H=Height H1 H2 H3 Weight in kg (ERP)
(kg)

69.22 €

1 4 Days 3719.888.52012.119.6364.58M428810.57.53.50.0575

Loading...

  1. 1

Basic information

Main material High carbon steel Main colour nickel-plated Version 1 for positioning cylinder
Item Adapter bush Version 2 cylindrical RoHS yes

This page is Adapter bush for positioning cylinder, cylindrical, carbon steel nickel-plated (03162), part number 03162-12.
You can find the detail information about specifications and dimensions on part number 03162-12.

Variation of this product

Part Number
03162-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D9 D8 H4 H5 D1=Diameter D=diameter D2 D3 D4 D5 D6 D7 H=Height H1 H2 H3 Weight in kg (ERP)
(kg)

73.69 €

1 4 Days 4524.87.5102516.124.6445.59.5M5349.511740.1435

Tech Support