Locating bush with status sensor, PNP normally open, form A, steel or stainless steel (03099) (03099-60-1041011)

Locating bush with status sensor, PNP normally open, form A, steel or stainless steel (03099) 03099-60-1041011

Product Details:

Manufacturer part number: 03099-60-1041011

Brand: NORELEM

Price: 133.09

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Surface finish body: hardened and black oxid finish

D1=Thread: M10x1

SW1: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-60-1041011

Part Number
03099-60-1041011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body D1=Thread SW1 D=diameter H T T1 Weight in kg (ERP)
(kg)

133.09 €

1 4 Days Steel-hardened and black oxid finishM10x14412740.0220

Loading...

  1. 1

Basic information

Form A Version 1 with status sensor Item Locating Bush
Version 2 PNP normally open SW2 5 Form definition Full thread
D3 3 H3 4 L=Length 27
RoHS yes PL Edelstahl no

This page is Locating bush with status sensor, PNP normally open, form A, steel or stainless steel (03099), part number 03099-60-1041011.
You can find the detail information about specifications and dimensions on part number 03099-60-1041011.

Variation of this product

Part Number
03099-60-1031011
03099-60-1051211
03099-60-1061211
03099-60-1081611
03099-60-1101611
03099-60-11031011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body D1=Thread SW1 D=diameter H T T1 Weight in kg (ERP)
(kg)

133.09 €

1 4 Days Steel-hardened and black oxid finishM10x13312740.0220

134.67 €

1 4 Days Steel-hardened and black oxid finishM12x1.555151140.0250

134.67 €

1 4 Days Steel-hardened and black oxid finishM12x1.566151140.0250

136.26 €

1 4 Days Steel-hardened and black oxid finishM16x1.5882015.560.0350

136.26 €

1 4 Days Steel-hardened and black oxid finishM16x1.510102015.560.0330

136.26 €

1 4 Days Stainless steel1.4034hardened and brightM10x13312740.0220

Tech Support