Locating bush with status sensor, PNP normally open, form B, steel or stainless steel (03099) (03099-60-2031011)

Locating bush with status sensor, PNP normally open, form B, steel or stainless steel (03099) 03099-60-2031011

Product Details:

Manufacturer part number: 03099-60-2031011

Brand: NORELEM

Price: 135.47

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Surface finish body: hardened and black oxid finish

D1=Thread: M10x1

SW1: 11


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-60-2031011

Part Number
03099-60-2031011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body D1=Thread SW1 D=diameter H H1 H2 T Weight in kg (ERP)
(kg)

135.47 €

1 4 Days Steel-hardened and black oxid finishM10x1113151210.570.0240

Loading...

  1. 1

Basic information

Form B Version 1 with status sensor Item Locating Bush
Version 2 PNP normally open SW2 5 Form definition with thread and collar
D3 3 H3 4 L=Length 27
RoHS yes PL Edelstahl no

This page is Locating bush with status sensor, PNP normally open, form B, steel or stainless steel (03099), part number 03099-60-2031011.
You can find the detail information about specifications and dimensions on part number 03099-60-2031011.

Variation of this product

Part Number
03099-60-12061211
03099-60-12081611
03099-60-12101611
03099-60-2041011
03099-60-2051211
03099-60-2061211
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body D1=Thread SW1 D=diameter H H1 H2 T Weight in kg (ERP)
(kg)

140.22 €

1 4 Days Stainless steel1.4034hardened and brightM12x1.5136151210.5110.0260

141.81 €

1 4 Days Stainless steel1.4034hardened and brightM16x1.5178201513.515.50.0380

141.81 €

1 4 Days Stainless steel1.4034hardened and brightM16x1.51710201513.515.50.0360

135.47 €

1 4 Days Steel-hardened and black oxid finishM10x1114151210.570.0240

137.06 €

1 4 Days Steel-hardened and black oxid finishM12x1.5135151210.5110.0260

137.06 €

1 4 Days Steel-hardened and black oxid finishM12x1.5136151210.5110.0260

Tech Support