Locating bush with status sensor, PNP normally open, form C, steel or stainless steel (03099) (03099-60-3061211)

Locating bush with status sensor, PNP normally open, form C, steel or stainless steel (03099) 03099-60-3061211

Product Details:

Manufacturer part number: 03099-60-3061211

Brand: NORELEM

Price: 137.83

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Surface finish body: hardened and black oxid finish

D1=Thread: M12x1.5

SW1: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-60-3061211

Part Number
03099-60-3061211
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body D1=Thread SW1 D=diameter D2=Outside diameter H H1 H2 T T1 Weight in kg (ERP)
(kg)

137.83 €

1 4 Days Steel-hardened and black oxid finishM12x1.56619161210.51140.0280

Loading...

  1. 1

Basic information

Form C Version 1 with status sensor Item Locating Bush
Version 2 PNP normally open SW2 5 Form definition with thread and approach taper
D3 3 H3 4 L=Length 27
RoHS yes PL Edelstahl no

This page is Locating bush with status sensor, PNP normally open, form C, steel or stainless steel (03099), part number 03099-60-3061211.
You can find the detail information about specifications and dimensions on part number 03099-60-3061211.

Variation of this product

Part Number
03099-60-13061211
03099-60-13081611
03099-60-13101611
03099-60-3041211
03099-60-3081611
03099-60-3101611
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body D1=Thread SW1 D=diameter D2=Outside diameter H H1 H2 T T1 Weight in kg (ERP)
(kg)

141.01 €

1 4 Days Stainless steel1.4034hardened and brightM12x1.56619161210.51140.0280

142.60 €

1 4 Days Stainless steel1.4034hardened and brightM16x1.58826201513.515.560.0400

142.60 €

1 4 Days Stainless steel1.4034hardened and brightM16x1.5101026201513.515.560.0390

137.83 €

1 4 Days Steel-hardened and black oxid finishM12x1.54419161210.51140.0300

139.42 €

1 4 Days Steel-hardened and black oxid finishM16x1.58826201513.515.560.0400

139.42 €

1 4 Days Steel-hardened and black oxid finishM16x1.5101026201513.515.560.0390

Tech Support