Locating bush with status sensor, PNP normally open, form D, steel or stainless steel (03099) (03099-60-4050891)

Locating bush with status sensor, PNP normally open, form D, steel or stainless steel (03099) 03099-60-4050891

Product Details:

Manufacturer part number: 03099-60-4050891

Brand: NORELEM

Price: 143.40

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Surface finish body: hardened, ground and black oxidised

D1=Diameter: 8

D=diameter: 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-60-4050891

Part Number
03099-60-4050891
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body D1=Diameter D=diameter H H1 T Weight in kg (ERP)
(kg)

143.40 €

1 4 Days Steel-hardened, ground and black oxidised8510660.0200

Loading...

  1. 1

Basic information

Form D Version 1 with status sensor Item Locating Bush
Version 2 PNP normally open SW2 5 Form definition smooth
D3 3 H3 4 L=Length 27
RoHS yes PL Edelstahl no

This page is Locating bush with status sensor, PNP normally open, form D, steel or stainless steel (03099), part number 03099-60-4050891.
You can find the detail information about specifications and dimensions on part number 03099-60-4050891.

Variation of this product

Part Number
03099-60-14061091
03099-60-14081391
03099-60-14101791
03099-60-4061091
03099-60-4081391
03099-60-4101791
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body D1=Diameter D=diameter H H1 T Weight in kg (ERP)
(kg)

147.49 €

1 4 Days Stainless steel1.4034hardened, ground and bright10611770.0220

148.14 €

1 4 Days Stainless steel1.4034hardened, ground and bright13.58149.59.50.0270

149.73 €

1 4 Days Stainless steel1.4034hardened, ground and bright17101611.511.50.0360

144.18 €

1 4 Days Steel-hardened, ground and black oxidised10611770.0220

144.18 €

1 4 Days Steel-hardened, ground and black oxidised13.58149.59.50.0270

145.76 €

1 4 Days Steel-hardened, ground and black oxidised17101611.511.50.0360

Tech Support