Locating bush for status sensor, form D smooth, steel or stainless steel (03099) (03099-61-403089)

Locating bush for status sensor, form D smooth, steel or stainless steel (03099) 03099-61-403089

Product Details:

Manufacturer part number: 03099-61-403089

Brand: NORELEM

Price: 30.91

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Surface finish body: hardened, ground and black oxidised

D1=Diameter: 8

D=diameter: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-61-403089

Part Number
03099-61-403089
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body D1=Diameter D=diameter H H1 T Weight in kg (ERP)
(kg)

30.91 €

1 4 Days Steel-hardened, ground and black oxidised8310650.0060

Loading...

  1. 1

Basic information

Form D Version 1 for status sensor Item Locating Bush
SW2 5 Form definition smooth D3 3
H3 4 RoHS yes PL Edelstahl no

This page is Locating bush for status sensor, form D smooth, steel or stainless steel (03099), part number 03099-61-403089.
You can find the detail information about specifications and dimensions on part number 03099-61-403089.

Variation of this product

Part Number
03099-61-1406109
03099-61-1408139
03099-61-1410179
03099-61-404089
03099-61-405089
03099-61-406109
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body D1=Diameter D=diameter H H1 T Weight in kg (ERP)
(kg)

35.01 €

1 4 Days Stainless steel1.4034hardened, ground and bright10611770.0060

35.66 €

1 4 Days Stainless steel1.4034hardened, ground and bright13.58149.59.50.0110

37.25 €

1 4 Days Stainless steel1.4034hardened, ground and bright17101611.511.50.0200

30.91 €

1 4 Days Steel-hardened, ground and black oxidised8410650.0050

30.91 €

1 4 Days Steel-hardened, ground and black oxidised8510660.0040

31.70 €

1 4 Days Steel-hardened, ground and black oxidised10611770.0060

Tech Support