Manufacturer part number: 03197-106161
Brand: NORELEM
Price: 14.63 €
Delivery time: 4 Days
D1=Thread: M16
D=diameter: 6
D2: 7.5
D3: 12
L: 30
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03197-106161
Main material | Stainless steel | Version 1 | with thread lock | Item | Adapter Bush |
---|---|---|---|---|---|
RoHS | yes | PL Edelstahl | yes |
This page is Adapter bush with thread lock, stainless steel (03197), part number 03197-106161.
You can find the detail information about specifications and dimensions on part number 03197-106161.
Configure
Basic Attributes
D1=Thread
D=diameter
D2
D3
L
L1
L3
L4
L5
SW
T
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03197-105121 |
03197-108161 |
03197-110241 |
03197-112241 |
03197-116301 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Thread | D=diameter | D2 | D3 | L | L1 | L3 | L4 | L5 | SW | T | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.93 € | 1 | 4 Days | M12 | 5 | 6 | 9 | 25 | 10 | 4 | 7 | 3 | 5 | 4 | 0.0127 | ||
14.63 € | 1 | 4 Days | M16 | 8 | 10 | 12 | 30 | 14 | 5 | 10 | 5 | 8 | 5 | 0.0232 | ||
26.76 € | 1 | 4 Days | M24 | 10 | 13 | 18 | 35 | 14 | 6 | 8 | 7 | 10 | 6 | 0.0708 | ||
26.76 € | 1 | 4 Days | M24 | 12 | 15 | 18 | 35 | 14 | 6 | 8 | 7 | 12 | 6 | 0.0598 | ||
29.61 € | 1 | 4 Days | M30 | 16 | 20 | 24 | 40 | 14 | 8 | 11 | 9 | 16 | 7 | 0.1050 |