Adapter bush for lifting pin, form A stainless steel, flat (07781) (07781-11015)

Adapter bush for lifting pin, form A stainless steel, flat (07781) 07781-11015

Product Details:

Manufacturer part number: 07781-11015

Brand: NORELEM

Price: 50.12

Delivery time: 4 Days


Technical Data:

D1=Thread: 10

Tightening torque: 100 Nm

L1=thread length: 15

Order No. assembly key: 96651-08

D2=Outside diameter: M20x1.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07781-11015

Part Number
07781-11015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread Tightening torque
(Nm)
L1=thread length Order No. assembly key D2=Outside diameter D3 D4 D5 D6 L2 L3 Weight in kg (ERP)
(kg)

50.12 €

1 4 Days 101001596651-08M20x1.52812.25.12030240.0553

Loading...

  1. 1

Basic information

Main material Stainless steel Form A Version 1 for ball lifting pin
Item Adapter Bush Version 2 flat X 1.5
RoHS yes PL Edelstahl yes

This page is Adapter bush for lifting pin, form A stainless steel, flat (07781), part number 07781-11015.
You can find the detail information about specifications and dimensions on part number 07781-11015.

Variation of this product

Part Number
07781-10815
07781-10825
07781-10835
07781-11025
07781-11035
07781-11050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread Tightening torque
(Nm)
L1=thread length Order No. assembly key D2=Outside diameter D3 D4 D5 D6 L2 L3 Weight in kg (ERP)
(kg)

44.82 €

1 4 Days 8751596651-08M16x1.5249.83.11625200.0315

46.93 €

1 4 Days 8752596651-08M16249.83.11635300.0405

49.57 €

1 4 Days 8753596651-08M16249.83.11645400.0500

51.05 €

1 4 Days 101002596651-08M20x1.52812.25.12035290.0647

54.26 €

1 4 Days 101003596651-08M202812.25.12045390.0738

59.30 €

1 4 Days 101005096651-08M202812.25.12060540.0961

Tech Support