Manufacturer part number: 07784-1015
Brand: NORELEM
Price: 43.13 €
Delivery time: 4 Days
D1=Thread: 10
Tightening torque: 36 Nm
Suitable for: 07782-2810X15
D2=Outside diameter: M20x2.5
L2: 29
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07784-1015
Part Number
|
---|
07784-1015 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Thread | Tightening torque (Nm) | Suitable for | D2=Outside diameter | L2 | L3 | SW | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
43.13 € | 1 | 4 Days | 10 | 36 | 07782-2810X15 | M20x2.5 | 29 | 22 | 26 | 0.0699 |
Loading...
Main material | Stainless steel | Version 1 | for ball lifting pin | Item | Adapter Bush |
---|---|---|---|---|---|
D3 | 34.8 | L1 | 15 | RoHS | yes |
PL Edelstahl | yes |
This page is Adapter bush for lifting pin stainless steel (07784), part number 07784-1015.
You can find the detail information about specifications and dimensions on part number 07784-1015.
Configure
Part Number |
---|
07784-1215 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Thread | Tightening torque (Nm) | Suitable for | D2=Outside diameter | L2 | L3 | SW | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
45.73 € | 1 | 4 Days | 12 | 50 | 07782-2812X15 | M22x2.5 | 37 | 28 | 30 | 0.0867 |