Drill bush holder plate structural steel (08650) (08650-00)

Drill bush holder plate structural steel (08650) 08650-00

Product Details:

Manufacturer part number: 08650-00

Brand: NORELEM

Price: 382.58

Delivery time: 4 Days


Technical Data:

Suitable for cylinder jig size: 0

B3: 20

B2: 5

B6: 5

B4: 35


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

08650-00

Part Number
08650-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for cylinder jig size B3 B2 B6 B4 B5 with bush holder size 3 to 8 B5 with bush holder size 1 and 2 B1 E1 B D1 D2 H L L1 L2 Weight in kg (ERP)
(kg)

382.58 €

1 4 Days 02055358266--47-9148040650.3210

Loading...

  1. 1

Basic information

Main material structural steel Item Drill Bush Holder Plate RoHS yes

This page is Drill bush holder plate structural steel (08650), part number 08650-00.
You can find the detail information about specifications and dimensions on part number 08650-00.

Variation of this product

Part Number
08650-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Suitable for cylinder jig size B3 B2 B6 B4 B5 with bush holder size 3 to 8 B5 with bush holder size 1 and 2 B1 E1 B D1 D2 H L L1 L2 Weight in kg (ERP)
(kg)

479.77 €

1 4 Days 2304174710387305068161619120801000.9500

Tech Support