Replaceable drill bush with collar DIN 173, form A, steel (08920) (08920-A1490X22)

Replaceable drill bush with collar DIN 173, form A, steel (08920) 08920-A1490X22
  • Volume Discount

Product Details:

Manufacturer part number: 08920-A1490X22

Brand: NORELEM

Price: 239.55

Delivery time: 4 Days


Technical Data:

L1=shaft length: 20

E1 centre spacing to shoulder screws: 28

D1=Internal diameter: 14.9

D2=Outside diameter: 22

D3: 35


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

08920-A1490X22

Part Number
08920-A1490X22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L1=shaft length E1 centre spacing to shoulder screws D1=Internal diameter D2=Outside diameter D3 D5 L2 M R T1 T2 D1 drill bushes print Weight in kg (ERP)
(kg)

239.55 €

1 Available 4 Days 202814.92235516550.020.005from 12.1 to 15.00.1000

Loading...

  1. 1

Basic information

Main material Mild steel Form A Version 1 with collar
Item Replaceable Drill Bush Form definition bore rounded one side DIN DIN 173
RoHS yes

This page is Replaceable drill bush with collar DIN 173, form A, steel (08920), part number 08920-A1490X22.
You can find the detail information about specifications and dimensions on part number 08920-A1490X22.

Variation of this product

Part Number
08920-A0280X08
08920-A0290X08
08920-A0300X08
08920-A1500X22
08920-A1550X26
08920-A1600X26
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L1=shaft length E1 centre spacing to shoulder screws D1=Internal diameter D2=Outside diameter D3 D5 L2 M R T1 T2 D1 drill bushes print Weight in kg (ERP)
(kg)

140.87 €

1 Available 4 Days 10152.88162.510430.020.005from 2.5 to 4.00.0164

140.87 €

1 Available 4 Days 10152.98162.510430.020.005from 2.5 to 4.00.0168

140.87 €

1 Available 4 Days 101538162.510430.020.005from 2.5 to 4.00.0173

239.55 €

1 Available 4 Days 2028152235516550.020.005from 12.1 to 15.00.1191

261.10 €

1 Available 4 Days 2030.515.52640516550.020.005from 15.5 to 18.00.1766

261.10 €

1 Available 4 Days 2030.5162640516550.020.005from 15.5 to 18.00.1761

Tech Support