Clamping bush part, free-cutting steel (08926) (08926-061X10)

Clamping bush part, free-cutting steel (08926) 08926-061X10

Product Details:

Manufacturer part number: 08926-061X10

Brand: NORELEM

Price: 7.56

Delivery time: 4 Days


Technical Data:

E2: 19.7

for drill bushes (D1): > 6.0 ≤ 12.0

L12: 5

R3: 15

D12=fastening hole: 6.1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

08926-061X10

Part Number
08926-061X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
E2 for drill bushes (D1) L12 R3 D12=fastening hole D11 Socket head screw DIN 912 D10 L13 L11 Weight in kg (ERP)
(kg)

7.56 €

1 4 Days 19.7> 6.0 ≤ 12.05156.112M6x20161040.0150

Loading...

  1. 1

Basic information

Main material Steel Item Clamping Bush DIN DIN 173 part 1
Component material steel RoHS yes

This page is Clamping bush part, free-cutting steel (08926), part number 08926-061X10.
You can find the detail information about specifications and dimensions on part number 08926-061X10.

Variation of this product

Part Number
08926-051X08
08926-081X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
E2 for drill bushes (D1) L12 R3 D12=fastening hole D11 Socket head screw DIN 912 D10 L13 L11 Weight in kg (ERP)
(kg)

7.26 €

1 4 Days 13.2≤6.049.55.110M5x1613830.0080

7.56 €

1 4 Days 36.2> 12.0 ≤ 30.05308.115M8x2520125.50.0320

Tech Support