Guide bush for punches DIN 9845, form C, mild steel (08930) (08930-C0230X12)

Guide bush for punches DIN 9845, form C, mild steel (08930) 08930-C0230X12

Product Details:

Manufacturer part number: 08930-C0230X12

Brand: NORELEM

Price: 6.58

Delivery time: 4 Days


Technical Data:

D1=Internal diameter: 2.3

D2=Outside diameter: 7

L1= length: 12

R: 1

T: 0.01


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

08930-C0230X12

Part Number
08930-C0230X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Internal diameter D2=Outside diameter L1= length R T Weight in kg (ERP)
(kg)

6.58 €

1 4 Days 2.371210.010.0032

Loading...

  1. 1

Basic information

Main material Mild steel Form C Item Guide Bush For Punches
DIN DIN 9845 RoHS yes PL Edelstahl no

This page is Guide bush for punches DIN 9845, form C, mild steel (08930), part number 08930-C0230X12.
You can find the detail information about specifications and dimensions on part number 08930-C0230X12.

Variation of this product

Part Number
08930-C0200X12
08930-C0210X12
08930-C0220X12
08930-C0240X12
08930-C0250X12
08930-C0260X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Internal diameter D2=Outside diameter L1= length R T Weight in kg (ERP)
(kg)

10.81 €

1 4 Days 261210.010.0024

6.58 €

1 4 Days 2.171210.010.0032

6.58 €

1 4 Days 2.271210.010.0032

6.58 €

1 4 Days 2.471210.010.0031

6.58 €

1 4 Days 2.571210.010.0031

6.58 €

1 4 Days 2.671210.010.0031

Tech Support