Centring ring, stainless steel (20240) (20240-0504)

Centring ring, stainless steel (20240) 20240-0504

Product Details:

Manufacturer part number: 20240-0504

Brand: NORELEM

Price: 4.69

Delivery time: 4 Days


Technical Data:

D2=Thread: M4

D1=Outside diameter: 5

H: 2

Weight in kg (ERP): 0.0001 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20240-0504

Part Number
20240-0504
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Thread D1=Outside diameter H Weight in kg (ERP)
(kg)

4.69 €

1 4 Days M4520.0001

Loading...

  1. 1

Basic information

Main material Stainless steel Item Centring Ring PL Edelstahl yes

This page is Centring ring, stainless steel (20240), part number 20240-0504.
You can find the detail information about specifications and dimensions on part number 20240-0504.

Variation of this product

Part Number
20240-0403
20240-0705
20240-1008
20240-1310
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Thread D1=Outside diameter H Weight in kg (ERP)
(kg)

4.69 €

1 4 Days M3420.0001

3.44 €

1 4 Days M5730.0005

4.32 €

1 4 Days M81040.0091

5.44 €

1 4 Days M101340.0018

Tech Support