Manufacturer part number: 23680-008011014
Brand: NORELEM
Price: 15.86 €
Delivery time: 4 Days
D=internal diameter: 8
D1=Outside diameter: 11
L=Length: 14
L1: 1
R: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23680-008011014
Main material | bronze | Version 1 | maintenance-free | Item | Guide Bush |
---|---|---|---|---|---|
Component material | graphite | RoHS | yes |
This page is Guide bush maintenance-free, bronze (23680), part number 23680-008011014.
You can find the detail information about specifications and dimensions on part number 23680-008011014.
Configure
Basic Attributes
D=internal diameter
D1=Outside diameter
L=Length
L1
R
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23680-008011015 |
23680-008012008 |
23680-008012010 |
23680-008012012 |
23680-008012015 |
23680-010014008 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=internal diameter | D1=Outside diameter | L=Length | L1 | R | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
15.86 € | 1 | 4 Days | 8 | 11 | 15 | 1 | 1 | 0.0041 | ||
15.86 € | 1 | 4 Days | 8 | 12 | 8 | 1 | 1 | 0.0032 | ||
15.86 € | 1 | 4 Days | 8 | 12 | 10 | 1 | 1 | 0.0039 | ||
15.86 € | 1 | 4 Days | 8 | 12 | 12 | 1 | 1 | 0.0045 | ||
15.86 € | 1 | 4 Days | 8 | 12 | 15 | 1 | 1 | 0.0058 | ||
15.86 € | 1 | 4 Days | 10 | 14 | 8 | 1 | 1 | 0.0038 |