Manufacturer part number: 23681-02503204010
Brand: NORELEM
Price: 31.05 €
Delivery time: 4 Days
D=internal diameter: 25
D1=Outside diameter: 32
D2: 32
D3: 40
L=Length: 40
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23681-02503204010
Main material | bronze | Version 1 | with collar | Item | Guide Bush |
---|---|---|---|---|---|
Version 2 | maintenance-free | DIN | DIN 9834 / ISO 9448 | Component material | graphite |
ISO | ISO 9448 | L1 | 6.3 | RoHS | yes |
This page is Guide bush with collar DIN 9834 / ISO 9448, bronze (23681), part number 23681-02503204010.
You can find the detail information about specifications and dimensions on part number 23681-02503204010.
Configure
Part Number |
---|
23681-02403204000 |
23681-02503203200 |
23681-02503204000 |
23681-03204005012 |
23681-04005006315 |
23681-05006307117 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=internal diameter | D1=Outside diameter | D2 | D3 | L=Length | L2 | L3 | R | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.65 € | 1 | 4 Days | 24 | 32 | 32 | 40 | 40 | 3 | 10 | 3 | 0.1109 | ||
34.82 € | 1 | 4 Days | 25 | 32 | 32 | 40 | 32 | 4 | 8 | 3 | 0.0849 | ||
31.05 € | 1 | 4 Days | 25 | 32 | 32 | 40 | 40 | 4 | 8 | 3 | 0.1025 | ||
28.66 € | 1 | 4 Days | 32 | 40 | 40 | 50 | 50 | 4 | 12 | 3 | 0.1773 | ||
30.19 € | 1 | 4 Days | 40 | 50 | 50 | 63 | 63 | 5 | 15 | 3 | 0.3361 | ||
47.72 € | 1 | 4 Days | 50 | 63 | 63 | 71 | 71 | 6.3 | 15 | 5 | 0.5629 |