Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=internal diameter | D1=Outside diameter | D2 | L=Length | L1 | L2 | R | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
43.41 € | 1 | 4 Days | 24 | 30 | 35 | 56 | 6 | 3 | 2 | 0.1000 | ||
35.26 € | 1 | 4 Days | 24 | 30 | 35 | 66 | 6 | 3 | 2 | 0.1000 | ||
40.19 € | 1 | 4 Days | 24 | 30 | 35 | 76 | 6 | 3 | 2 | 0.1000 | ||
45.06 € | 1 | 4 Days | 24 | 30 | 35 | 86 | 6 | 3 | 2 | 0.1000 | ||
47.86 € | 1 | 4 Days | 30 | 42 | 47 | 27 | 6 | 3 | 2 | 0.1000 | ||
51.12 € | 1 | 4 Days | 30 | 42 | 47 | 36 | 6 | 3 | 2 | 0.1000 | ||
64.11 € | 1 | 4 Days | 30 | 42 | 47 | 46 | 6 | 3 | 2 | 0.1000 | ||
77.17 € | 1 | 4 Days | 30 | 42 | 47 | 56 | 6 | 3 | 2 | 0.1000 | ||
90.32 € | 1 | 4 Days | 30 | 42 | 47 | 66 | 6 | 3 | 2 | 0.1000 | ||
97.35 € | 1 | 4 Days | 30 | 42 | 47 | 76 | 6 | 3 | 2 | 0.3500 | ||
116.38 € | 1 | 4 Days | 30 | 42 | 47 | 86 | 6 | 3 | 2 | 0.4000 | ||
129.44 € | 1 | 4 Days | 30 | 42 | 47 | 96 | 6 | 3 | 2 | 0.4500 | ||
133.89 € | 1 | 4 Days | 30 | 42 | 47 | 116 | 6 | 3 | 2 | 0.5000 | ||
47.73 € | 1 | 4 Days | 32 | 42 | 47 | 27 | 6 | 3 | 2 | 0.1000 | ||
44.34 € | 1 | 4 Days | 32 | 42 | 47 | 36 | 6 | 3 | 2 | 0.1000 | ||
55.48 € | 1 | 4 Days | 32 | 42 | 47 | 46 | 6 | 3 | 2 | 0.1000 | ||
66.71 € | 1 | 4 Days | 32 | 42 | 47 | 56 | 6 | 3 | 2 | 0.1000 | ||
77.91 € | 1 | 4 Days | 32 | 42 | 47 | 66 | 6 | 3 | 2 | 0.4000 | ||
89.13 € | 1 | 4 Days | 32 | 42 | 47 | 76 | 6 | 3 | 2 | 0.4000 | ||
100.31 € | 1 | 4 Days | 32 | 42 | 47 | 86 | 6 | 3 | 2 | 0.4000 | ||
111.53 € | 1 | 4 Days | 32 | 42 | 47 | 96 | 6 | 3 | 2 | 0.4000 | ||
133.89 € | 1 | 4 Days | 32 | 42 | 47 | 116 | 6 | 3 | 2 | 0.4000 | ||
94.07 € | 1 | 4 Days | 40 | 54 | 60 | 56 | 10 | 4 | 3 | 0.4000 | ||
103.98 € | 1 | 4 Days | 40 | 54 | 60 | 66 | 10 | 4 | 3 | 0.4000 | ||
96.90 € | 1 | 4 Days | 40 | 54 | 60 | 76 | 10 | 4 | 3 | 0.4000 | ||
108.87 € | 1 | 4 Days | 40 | 54 | 60 | 86 | 10 | 4 | 3 | 0.4000 | ||
120.89 € | 1 | 4 Days | 40 | 54 | 60 | 96 | 10 | 4 | 3 | 0.6000 | ||
144.75 € | 1 | 4 Days | 40 | 54 | 60 | 116 | 10 | 4 | 3 | 0.8000 | ||
168.61 € | 1 | 4 Days | 40 | 54 | 60 | 136 | 10 | 4 | 3 | 1.0000 | ||
192.45 € | 1 | 4 Days | 40 | 54 | 60 | 156 | 10 | 4 | 3 | 1.1000 | ||
93.87 € | 1 | 4 Days | 42 | 54 | 60 | 56 | 10 | 4 | 3 | 0.4000 | ||
103.79 € | 1 | 4 Days | 42 | 54 | 60 | 66 | 10 | 4 | 3 | 0.4000 | ||
115.04 € | 1 | 4 Days | 42 | 54 | 60 | 76 | 10 | 4 | 3 | 0.4000 | ||
96.10 € | 1 | 4 Days | 42 | 54 | 60 | 86 | 10 | 4 | 3 | 0.4000 | ||
106.52 € | 1 | 4 Days | 42 | 54 | 60 | 96 | 10 | 4 | 3 | 0.4000 | ||
127.47 € | 1 | 4 Days | 42 | 54 | 60 | 116 | 10 | 4 | 3 | 0.6000 | ||
148.39 € | 1 | 4 Days | 42 | 54 | 60 | 136 | 10 | 4 | 3 | 0.8000 | ||
169.26 € | 1 | 4 Days | 42 | 54 | 60 | 156 | 10 | 4 | 3 | 1.0000 | ||
135.50 € | 1 | 4 Days | 50 | 66 | 72 | 76 | 10 | 4 | 3 | 0.8000 | ||
152.38 € | 1 | 4 Days | 50 | 66 | 72 | 86 | 10 | 4 | 3 | 0.8000 | ||
169.16 € | 1 | 4 Days | 50 | 66 | 72 | 96 | 10 | 4 | 3 | 1.0000 | ||
202.87 € | 1 | 4 Days | 50 | 66 | 72 | 116 | 10 | 4 | 3 | 1.1000 | ||
236.55 € | 1 | 4 Days | 50 | 66 | 72 | 136 | 10 | 4 | 3 | 1.4000 | ||
270.20 € | 1 | 4 Days | 50 | 66 | 72 | 156 | 10 | 4 | 3 | 1.6000 | ||
337.62 € | 1 | 4 Days | 50 | 66 | 72 | 196 | 10 | 4 | 3 | 1.9000 | ||
174.64 € | 1 | 4 Days | 60 | 80 | 86 | 96 | 20 | 4 | 3 | 1.5000 | ||
208.53 € | 1 | 4 Days | 60 | 80 | 86 | 116 | 20 | 4 | 3 | 1.8000 | ||
242.40 € | 1 | 4 Days | 60 | 80 | 86 | 136 | 20 | 4 | 3 | 2.0000 | ||
276.22 € | 1 | 4 Days | 60 | 80 | 86 | 156 | 20 | 4 | 3 | 2.4000 | ||
343.98 € | 1 | 4 Days | 60 | 80 | 86 | 196 | 20 | 4 | 3 | 2.9000 |
Loading...
Main material | bronze | Form | A | Version 1 | with collar |
---|---|---|---|---|---|
Item | Guide Bush | Version 2 | maintenance-free | Form definition | Glide direction axial |
Component material | graphite | RoHS | yes | PL Edelstahl | no |
Configure
Basic Attributes
D=internal diameter
D1=Outside diameter
D2
L=Length
L1
L2
R
Filter by standard shipping days
Optional Attributes