Manufacturer part number: 21093-082
Brand: NORELEM
Price: 19.25 €
Delivery time: 4 Days
Version: Long
Version 2: Long
B: 25 mm
B1: 20 mm
B2: 12.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21093-082
Part Number
|
---|
21093-082 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version | Version 2 | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | D (mm) | H (mm) | H1 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | Size | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.25 € | 1 | 4 Days | Long | Long | 25 | 20 | 12.5 | - | 8 | 22 | 12 | 120 | 88 | 72 | 36 | 96 | 8 | 0.0871 |
Loading...
Item | Holder | RoHS | Yes |
---|
This page is Sensor holder (21093), part number 21093-082.
You can find the detail information about specifications and dimensions on part number 21093-082.
Configure
Basic Attributes
B3(mm)
Version
Version 2
B(mm)
B1(mm)
B2(mm)
D(mm)
H(mm)
H1(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
Size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21093-081 |
21093-121 |
21093-122 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version | Version 2 | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | D (mm) | H (mm) | H1 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | Size | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.22 € | 1 | 4 Days | Short | Short | 25 | 20 | 15.9 | 13.5 | 4.1 | 22 | 12 | 90 | 50 | 40 | 21.7 | 74 | 8 | 0.0547 | ||
20.26 € | 1 | 4 Days | Short | Short | 30 | 23.5 | 17.9 | 15 | 5.6 | 27 | 17 | 125 | 81 | 60 | 40.2 | 109 | 12 | 0.0948 | ||
23.28 € | 1 | 4 Days | Long | Long | 30 | 23.5 | 15 | - | 11 | 27 | 17 | 180 | 141 | 120 | 60 | 150 | 12 | 0.1346 |