Extension column, short version, steel (08600) (08600-01)

Extension column, short version, steel (08600) 08600-01

Product Details:

Manufacturer part number: 08600-01

Brand: NORELEM

Price: 236.50

Delivery time: 4 Days


Technical Data:

D2: 14

D1: 14

Suitable for jig size: 1

L5: 10

L: 60


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

08600-01

Part Number
08600-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 D1 Suitable for jig size L5 L D9=Thread L4 D8 Weight in kg (ERP)
(kg)

236.50 €

1 4 Days 141411060M10x122220.1734

Loading...

  1. 1

Basic information

Main material mild steel Item Extension Column Version 2 short
Version 1 pair Steel code 1.7139 Surface finish body hardened and black oxid finish
RoHS yes

This page is Extension column, short version, steel (08600), part number 08600-01.
You can find the detail information about specifications and dimensions on part number 08600-01.

Variation of this product

Part Number
08600-02
08600-03
08600-05
08600-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2 D1 Suitable for jig size L5 L D9=Thread L4 D8 Weight in kg (ERP)
(kg)

253.23 €

1 4 Days 16162 + 2S1260M14x1.528250.1500

311.84 €

1 4 Days 18203 + 3S + 414.560M14x1.532300.6646

345.36 €

1 4 Days 222451860M20x1.543400.6000

456.28 €

1 4 Days 242662270M20x1.546400.6500

Tech Support