Manufacturer part number: 04270-10
Brand: NORELEM
Price: 25.75 €
Delivery time: 4 Days
D2: 10
L=Length: 100
SW: 17
D=Thread: M10
S: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04270-10
Main material | high carbon steel | Item | Spacer Pin | RoHS | yes |
---|
This page is Spacer pin, carbon steel (04270), part number 04270-10.
You can find the detail information about specifications and dimensions on part number 04270-10.
Part Number |
---|
04270-08 |
04270-12 |
04270-14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2 | L=Length | SW | D=Thread | S | L1 | S1 | D1 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.00 € | 1 | 4 Days | 8 | 80 | 13 | M8 | 4 | 60 | 11 | 13 | 0.0357 | ||
30.33 € | 1 | 4 Days | 12 | 125 | 19 | M12 | 6 | 97 | 15 | 19 | 0.1187 | ||
44.17 € | 1 | 4 Days | 14 | 160 | 22 | M14 | 7 | 129 | 17 | 22 | 0.2012 |